,Model##other##,Temperature Rating##Piping_Temperature##Fahrenheit,K-Factor##other##,Frame Material##other##,Deflector Material##other##,Application##other##,Occupancy Type##other##,Approvals##other##,Description##other##,URL##other##,Part Number##other##,Element##other##,Orifice Size##Pipe_Size##inches,Style##other##,Upright##other##,Pendent##other##,Horizontal Sidewall##other##,Type A Frame##other##,Type B Frame##other##,Type C Frame##other##,Type D Frame##other##,Type E Frame##other##,Type F Frame##other##,Type G Frame##other##,Type H Frame##other##,Bulb 1##other##,Bulb 2##other##,Bulb 3##other##
VK479 - 19707AB - K3.0 (43.2) - 155F - Standard Brass,VK479,155.0,3.0,VK - Brass,VK - Brass,Residential,Residential,"cULus, UL",VK479 Residential Horizontal Sidewall Sprinkler (K3.0),https://www.vikinggroupinc.com/products/horizontal-sidewall/vk479-residential-horizontal-sidewall-sprinkler-k30,19707AB,3mm Glass Bulb,0.5,Frame Style,0,0,1,0,0,0,0,0,1,0,0,0,0,1
VK479 - 19707FB - K3.0 (43.2) - 155F - Chrome,VK479,155.0,3.0,VK - Chrome,VK - Chrome,Residential,Residential,"cULus, UL",VK479 Residential Horizontal Sidewall Sprinkler (K3.0),https://www.vikinggroupinc.com/products/horizontal-sidewall/vk479-residential-horizontal-sidewall-sprinkler-k30,19707FB,3mm Glass Bulb,0.5,Frame Style,0,0,1,0,0,0,0,0,1,0,0,0,0,1
VK479 - 19707JNB - K3.0 (43.2) - 155F - Nickel PTFE (ENT),VK479,155.0,3.0,VK - Nickel PTFE,VK - Nickel PTFE,Residential,Residential,"cULus, UL",VK479 Residential Horizontal Sidewall Sprinkler (K3.0),https://www.vikinggroupinc.com/products/horizontal-sidewall/vk479-residential-horizontal-sidewall-sprinkler-k30,19707JNB,3mm Glass Bulb,0.5,Frame Style,0,0,1,0,0,0,0,0,1,0,0,0,0,1
VK479 - 19707MB/W - K3.0 (43.2) - 155F - White-Polyester,VK479,155.0,3.0,VK - White Polyester,VK - White Polyester,Residential,Residential,"cULus, UL",VK479 Residential Horizontal Sidewall Sprinkler (K3.0),https://www.vikinggroupinc.com/products/horizontal-sidewall/vk479-residential-horizontal-sidewall-sprinkler-k30,19707MB/W,3mm Glass Bulb,0.5,Frame Style,0,0,1,0,0,0,0,0,1,0,0,0,0,1
VK479 - 19707MB/B - K3.0 (43.2) - 155F - Black-Polyester,VK479,155.0,3.0,VK - Black Polyester,VK - Black Polyester,Residential,Residential,"cULus, UL",VK479 Residential Horizontal Sidewall Sprinkler (K3.0),https://www.vikinggroupinc.com/products/horizontal-sidewall/vk479-residential-horizontal-sidewall-sprinkler-k30,19707MB/B,3mm Glass Bulb,0.5,Frame Style,0,0,1,0,0,0,0,0,1,0,0,0,0,1
